IESNA:LM-63-2002
[TEST]P941509
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19475
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2595.2 2393 2208.8 2037.2 1897.2 1837.2 1834 1865.6 1949.8 2128.8
2407.8 2734.1 3102.6 3506.9 3845.9 4152.3 4436.5 4751.3 5008.2 5284.1
5624.1 5848.4 6013.6 6226.3 6531.6 7150.7 8076.1 9241.6 10202.8 10075.4
8265.6 4432.3 1445.5 613.8 240 79 0
2595.2 2407.8 2224.6 2050.9 1910.8 1841.4 1842.4 1871.9 1955.1 2131.9
2405.7 2718.4 3087.9 3497.4 3837.5 4148.1 4426 4724 4992.4 5269.3
5603.1 5861 6038.9 6190.5 6506.4 7087.5 7967.7 9134.2 10162.8 10051.2
8422.5 4680.8 1662.4 639.1 268.5 95.8 0
2595.2 2414.1 2238.3 2071.9 1933 1854 1843.5 1862.4 1926.6 2062.5
2295.1 2607.8 2968.9 3355.3 3719.6 4047 4320.7 4571.3 4835.6 5136.7
5471.5 5832.6 6127.4 6355.8 6634.8 7107.5 7866.6 9009.9 10311.2 10833.4
9634.3 6254.7 2493.1 1113.9 491.7 175.8 0
2595.2 2410.9 2250.9 2095.1 1959.3 1880.3 1857.2 1870.8 1915.1 2015.1
2203.5 2470.9 2789.9 3138.4 3496.4 3871.2 4228.1 4528.1 4810.3 5118.8
5493.6 5868.4 6209.5 6515.8 6871.7 7317 8011.9 9146.8 10874.5 12574.8
12544.2 9261.6 4715.5 2226.7 1029.6 352.7 0
2595.2 2426.7 2281.4 2146.7 2023.5 1936.1 1903.5 1909.8 1943.5 2017.2
2150.9 2356.2 2631 2925.8 3236.3 3602.7 4029.1 4474.4 4868.2 5275.6
5669.4 6108.4 6571.6 7011.7 7504.4 8125.6 9000.5 10289.1 12347.4 14941.5
15873.2 12391.6 8051.9 4132.3 1789.8 556.9 0
2595.2 2424.6 2290.9 2156.2 2035.1 1943.5 1906.6 1915.1 1947.7 2019.3
2139.3 2339.3 2603.6 2894.2 3197.4 3555.3 3985.9 4438.6 4853.5 5279.8
5685.2 6123.1 6586.4 7050.7 7566.5 8207.7 9081.5 10353.3 12349.5 14885.7
15865.8 12577.9 8017.1 4068.1 1750.8 536.9 0
2595.2 2446.7 2325.7 2214.1 2108.8 2024.6 1981.4 1974 2005.6 2069.8
2173 2332 2534.1 2777.3 3078.4 3421.6 3868 4368.1 4914.5 5495.7
6080 6654.8 7197 7724.5 8282.5 8912 9622.7 10499.7 11624.1 12688.5
12036.8 8462.5 3626.9 1154.9 416.9 102.1 0
2595.2 2474.1 2378.3 2296.2 2218.3 2149.8 2105.6 2084.6 2098.2 2154
2244.6 2362.5 2518.3 2735.2 3031 3405.8 3854.3 4370.2 4930.3 5500.9
6044.2 6563.2 7057 7532.9 7961.3 8335.1 8628.8 8794.1 8657.3 7621.3
4845 1695 665.4 382.2 189.5 65.3 0
2595.2 2512 2447.8 2393 2344.6 2297.2 2267.8 2258.3 2267.8 2304.6
2366.7 2455.2 2586.8 2788.9 3058.4 3400.6 3814.3 4281.8 4758.7 5224
5652.5 6076.8 6428.5 6740.1 6968.5 7082.2 7040.1 6708.5 5799.9 3907
1616.1 693.8 474.8 333.7 213.7 92.6 0
2595.2 2548.9 2518.3 2496.2 2475.2 2459.4 2456.2 2469.9 2498.3 2549.9
2618.3 2708.9 2832.1 3018.4 3257.4 3572.2 3959.6 4396.5 4854.5 5330.4
5813.6 6290.5 6732.7 7113.8 7416 7533.9 7305.4 6425.3 4555.5 2055.1
851.7 545.4 386.4 264.3 172.7 79 0
2595.2 2602.5 2606.8 2618.3 2631 2649.9 2678.3 2726.8 2793.1 2877.3
2985.8 3118.4 3302.7 3559.5 3895.4 4302.8 4764 5252.5 5759.9 6268.4
6772.7 7267.5 7732.9 8051.9 8114 7781.3 6898 5336.7 3087.9 1157
598 413.8 286.4 176.9 105.3 37.9 0
2595.2 2617.3 2636.2 2667.8 2695.2 2727.8 2772 2825.7 2900.5 2991
3099.5 3240.5 3426.9 3672.2 3969.1 4315.5 4695.5 5093.5 5506.2 5910.5
6296.9 6680.1 7005.4 7190.7 7110.7 6669.5 5781 4409.2 2513.1 952.8
508.5 346.4 240 144.2 79 22.1 0
2595.2 2634.1 2673.1 2715.2 2761.5 2801.5 2856.3 2918.4 2983.7 3071
3167.9 3277.4 3419.5 3597.5 3804.9 4037.5 4291.3 4552.3 4819.8 5072.4
5309.3 5500.9 5599.9 5519.9 5195.6 4577.6 3723.8 2697.3 1531.8 703.3
428.5 303.2 214.8 140 83.2 28.4 0
2595.2 2654.1 2722.6 2793.1 2854.2 2901.5 2953.1 2993.1 3023.7 3053.1
3074.2 3090 3104.7 3112.1 3100.5 3048.9 2954.2 2839.4 2726.8 2561.5
2290.9 1944.5 1610.8 1332.9 1105.5 925.4 785.4 675.9 583.3 504.3
424.3 354.8 288.5 215.8 137.9 50.5 0
2595.2 2683.6 2771 2856.3 2914.2 2952.1 2972.1 2979.5 2963.7 2936.3
2896.3 2837.3 2741.5 2617.3 2461.5 2288.8 2120.4 1959.3 1800.3 1640.3
1478.1 1330.8 1204.4 1080.2 971.7 877 798 729.6 663.3 596.9
519 444.3 358 267.4 156.9 62.1 0
2595.2 2708.9 2818.4 2896.3 2944.7 2960.5 2951 2934.2 2895.2 2839.4
2747.8 2604.7 2440.4 2283.5 2162.5 2062.5 1950.9 1822.4 1690.8 1567.6
1467.6 1413.9 1336 1228.6 1126.5 1033.9 940.2 848.6 767.5 689.6
600.1 502.2 388.5 274.8 160 76.9 0
2595.2 2729.9 2846.8 2919.4 2945.8 2937.3 2921.5 2885.8 2821.5 2721.5
2588.9 2447.8 2320.4 2208.8 2102.5 1998.2 1887.7 1770.8 1668.7 1591.8
1568.7 1562.4 1508.7 1420.2 1324.4 1226.5 1108.6 992.8 885.4 794.9
706.4 608.5 511.7 394.8 275.8 143.2 0
2595.2 2752 2872.1 2936.3 2941.5 2919.4 2891 2836.3 2737.3 2616.2
2507.8 2418.3 2322.5 2210.9 2086.7 1964.5 1837.2 1717.1 1606.6 1543.4
1522.4 1495 1462.4 1406.6 1309.7 1212.8 1128.6 1050.7 990.7 924.4
841.2 752.8 657 544.3 426.4 253.7 0
2595.2 2765.7 2884.7 2932.1 2926.8 2894.2 2850 2774.2 2661.5 2560.4
2489.9 2421.5 2336.2 2225.6 2090.9 1936.1 1783.5 1639.2 1512.9 1457.1
1398.1 1358.1 1310.7 1209.7 1109.7 1032.8 968.6 922.3 885.4 827.5
770.7 684.3 587.5 492.7 381.1 226.4 0
2595.2 2771 2896.3 2936.3 2919.4 2884.7 2828.9 2731 2621.5 2540.4
2480.4 2418.3 2338.3 2236.2 2094 1919.3 1726.6 1553.9 1420.2 1353.9
1280.2 1213.9 1120.2 1008.6 923.3 858 806.5 763.3 717 663.3
623.3 540.1 440.1 360.1 276.9 139 0
2595.2 2786.8 2904.7 2938.4 2920.5 2880.5 2812.1 2713.1 2603.6 2527.8
2470.9 2402.5 2327.8 2218.3 2077.2 1903.5 1705.6 1510.8 1365.5 1267.6
1169.7 1098.1 997 913.8 833.8 771.7 722.2 683.3 650.6 613.8
648.5 538 410.6 313.7 232.7 96.9 0
2595.2 2785.7 2906.8 2941.5 2922.6 2878.4 2817.3 2714.1 2601.5 2529.9
2470.9 2405.7 2333 2226.7 2088.8 1914 1715 1516 1361.3 1258.1
1160.2 1085.4 986.5 901.2 821.2 758 708.5 670.6 642.2 605.4
669.6 495.9 392.7 315.8 234.8 96.9 0
